E700:x FSOE Connection 1 Receive Frame Elements
|
Description |
Value |
|---|---|
|
Index |
0xE700 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
16 (0x10) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- E700:01 FSoE Receive Cmd
- E700:02 FSoE Receive ConnID
- E700:03 FSoE Receive CRC_0
- E700:04 FSoE Receive CRC_1
- E700:05 FSoE Receive CRC_2
- E700:06 FSoE Receive CRC_3
- E700:07 FSoE Receive CRC_4
- E700:08 FSoE Receive CRC_5
- E700:09 FSoE Receive CRC_6
- E700:0A FSoE Receive CRC_7
- E700:0B FSoE Receive CRC_8
- E700:0C FSoE Receive CRC_9
- E700:0D FSoE Receive CRC_10
- E700:0E FSoE Receive CRC_11
- E700:0F FSoE Receive CRC_12
- E700:10 FSoE Receive CRC_13