E650:x FSOE Connection 6 Send Frame Elements
|
Description |
Value |
|---|---|
|
Index |
0xE650 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
16 (0x10) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- E650:01 FSoE Send Cmd
- E650:02 FSoE Send ConnID
- E650:03 FSoE Send CRC_0
- E650:04 FSoE Send CRC_1
- E650:05 FSoE Send CRC_2
- E650:06 FSoE Send CRC_3
- E650:07 FSoE Send CRC_4
- E650:08 FSoE Send CRC_5
- E650:09 FSoE Send CRC_6
- E650:0A FSoE Send CRC_7
- E650:0B FSoE Send CRC_8
- E650:0C FSoE Send CRC_9
- E650:0D FSoE Send CRC_10
- E650:0E FSoE Send CRC_11
- E650:0F FSoE Send CRC_12
- E650:10 FSoE Send CRC_13