E630:0D FSoE Send CRC_10
|
Description |
Value |
|---|---|
|
Index |
0xE630 (Device) |
|
Subindex |
0x0D |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |