E600:x FSOE Connection 1 Send Frame Elements
|
Description |
Value |
|---|---|
|
Index |
0xE600 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
16 (0x10) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- E600:01 FSoE Send Cmd
- E600:02 FSoE Send ConnID
- E600:03 FSoE Send CRC_0
- E600:04 FSoE Send CRC_1
- E600:05 FSoE Send CRC_2
- E600:06 FSoE Send CRC_3
- E600:07 FSoE Send CRC_4
- E600:08 FSoE Send CRC_5
- E600:09 FSoE Send CRC_6
- E600:0A FSoE Send CRC_7
- E600:0B FSoE Send CRC_8
- E600:0C FSoE Send CRC_9
- E600:0D FSoE Send CRC_10
- E600:0E FSoE Send CRC_11
- E600:0F FSoE Send CRC_12
- E600:10 FSoE Send CRC_13