C142:13 Speed at Reference Position
|
Description |
Value |
|---|---|
|
Index |
0xC142 (Device) |
|
Subindex |
0x13 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
0 |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |