6079 DC link circuit voltage
This object provides the actual value of the DC link voltage of the drive device.
|
Description |
Value |
|---|---|
|
Index |
0x6079 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
mV |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |