2C1E:0B Communication error
This object is a counter, which increments each diagnosis message of type 'Communication error'.
|
Description |
Value |
|---|---|
|
Index |
0x2C1E (Device) |
|
Subindex |
0x0B |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |