2C13:x DeviceMain production info DisplayPcb
internal use only
| Description | Value | 
|---|---|
| Index | 0x2C13 (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 19 (0x13) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |