2C04:09 FeatureFlags
Bit 0: Support of PWM Sync bit in the PSU Controlword that enables synchronisation of PWM of all axes behind a PSU module
| Description | Value | 
|---|---|
| Index | 0x2C04 (Device) | 
| Subindex | 0x09 | 
| Datatype | UINT32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |