2C04:03 Hardware version
Power supply hardware version (Object 0x1009 read from the power supply via the configured EtherCAT address)
| Description | Value | 
|---|---|
| Index | 0x2C04 (Device) | 
| Subindex | 0x03 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |