2C04:x DeviceMain power supply informations
This object contains parameters about the connected power supply.
|
Description |
Value |
|---|---|
|
Index |
0x2C04 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
9 (0x09) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |