2C03:06 Connection mode
This object configures the active communication with the power supply device. It is not recommended, to use this object.
| Description | Value | 
|---|---|
| Index | 0x2C03 (Device) | 
| Subindex | 0x06 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | MailBoxSlave2SlaveMode_DefaultOn (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | MailBoxSlave2SlaveMode_Off | 
| 0 (0x00) | MailBoxSlave2SlaveMode_DefaultOn |