2C03:03 Statusword active
Shall be set to TRUE internally, if the given power supply statusword seems to be alive.
|
Description |
Value |
|---|---|
|
Index |
0x2C03 (Device) |
|
Subindex |
0x03 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |