2C01:01 Auxiliary voltage
This object provides the actual value of the auxiliary voltage (nom. 24V).
|
Description |
Value |
|---|---|
|
Index |
0x2C01 (Device) |
|
Subindex |
0x01 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
0,1 V |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |