16E0:x DeviceMain Dynamic Outputs
see ETG.1000.6 EtherCAT specification - CoE
| Description | Value | 
|---|---|
| Index | 0x16E0 (Device) | 
| Subindex | 0x00 | 
| Datatype | PDO_MAPPING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |