1C13:16 Subindex 022
see ETG.1000.6 EtherCAT specification - CoE
| Description | Value | 
|---|---|
| Index | 0x1C13 (Device) | 
| Subindex | 0x16 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw / PreOp | 
| PDO Mapping | 
 | 
| Revision | All |