1C00:08 SubIndex 008
see ETG.1000.6 EtherCAT specification - CoE
| Description | Value | 
|---|---|
| Index | 0x1C00 (Device) | 
| Subindex | 0x08 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 4 (0x04) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |