8188, Process data synchronization lost
The process data synchronization is not available any more.
| 
									 Diagnostic Code (Hex.)  | 
									 Diagnostic Code (Dez.)  | 
|---|---|
| 
									 8188  | 
									 33160  | 
| 
									 Class  | 
									 Type  | 
|---|---|
| 
									 Error  | 
									 Error  | 
| 
									 Standard Reaction  | 
									 Reset  | 
|---|---|
| 
									 Closed loop ramp  | 
									 Execute Reset-Command (Fault reset).  | 
| 
									 Possible Causes  | 
									 Solutions  | 
|---|---|
| 
									 The PC is sending invalid signals (jitter). Numerous causes are hardware problems and device drivers which mask the interrupts.  | 
									 Check the PC.  | 
| 
									 Synchronization of the distributed clocks failed  | 
									 Restart the EtherCAT-Master.  | 
| 
									 CRC-Error on the EtherCAT bus  | 
									 Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you.  | 
| 
									 Several EtherCAT telegrams have been lost.  | 
									 Start an "Emergency scan" in the "System Manager"  | 
| 
									 I/O update takes place at the end of the task.  | 
									 In the System Manager parameterize the I/O update at the start of the task.  | 
| 
									 The prioritization of the individual tasks is unfavorable.  | 
									 Please check the task prioritization.  | 
Internal: 0x8188, Process data synchronization lost