5192, Supply overvoltage: supply +24V
Supply overvoltage: supply +24V
|
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
|---|---|
|
5192 |
20882 |
|
Class |
Type |
|---|---|
|
Error |
Control voltage error |
|
Standard Reaction |
Reset |
|---|---|
|
Nc handling |
Execute Reset-Command (Fault reset). |
|
Possible Causes |
Solutions |
|---|---|
|
The 24V Supply Voltage went over 40V. |
Check your 24V supply voltage. |
Internal: 0x5192, Supply overvoltage: supply +24V