5112, Supply undervoltage: supply +24V
Supply undervoltage: supply +24V
|
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
|---|---|
|
5112 |
20754 |
|
Class |
Type |
|---|---|
|
Error |
Error |
|
Standard Reaction |
Reset |
|---|---|
|
Torque off |
A fatal error occurred. A device reboot is required. |
|
Possible Causes |
Solutions |
|---|---|
|
The 24V Supply Voltage went under 18V. |
Check your power supply. |
Internal: 0x5112, Supply undervoltage: supply +24V