Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EtherCAT Terminals
EtherCAT | System Description
Infrastructure for EtherCAT/Ethernet | Technical recommendations and notes for design, implementation and testing
I/O Analog Manual | Notes on I/O components with analog in and outputs
EL1052, EL1054 | Digital Input Terminals for NAMUR sensors
EL10xx, EL11xx | Digital Input Terminals
EL1202, EL125x | Digital Input Terminals (2 and 4 channel, Distributed Clocks)
EL125x, EL2258 | 8 Channel Digital Input/Output Terminal with time stamp
EL1262 | Digital input terminal with oversampling
EL1382 | 2 Channel Digital Input Terminal for Thermistors
EL1502, EL1512 | Up/down Counter 24 VDC
EL17x2-00xx | 2 Channel Digital Input Terminals, 120..230 V
EL18xx | Digital HD Input/Output Terminals
EL20xx, EL2124 | Digital Output Terminals
EL2044 | 4 Channel Digital Output Terminal, 24 V DC, 2 A, with extended diagnostics
EL2068 | 8-Channel Digital Output Terminal, 24 V DC, 0.5 A, with channel diagnostics
EL2202, EL2252 | 2-Channel Digital Output Terminals, 24 V DC, 0.5 A
EL2212 | 2-channel digital output terminal 24…72 V DC with overexcitation, multi-timestamping
EL2262 | 2 Channel Digital Output Terminal with Oversampling
EL2502 | 2 Channel Pulse Width Output Terminal, 24 VDC
EL2502-0005 | 2 Channel Pulse Width Output Terminal, Plastic Optical Fiber
EL2502-0010 | 2 Channel Pulse Width Output Terminal, 24 VDC with Timestamp
EL252x | Pulse Train Output Terminal, Incremental Encoder Simulation Terminal (Pulse Train)
EL2535 | 2 Channel Pulse Width Current Terminal 1 A, 24 VDC
EL2564, EL2564-0010 | EtherCAT Terminals, 4-channel LED output, PWM, RGBW LEDs
EL2574 | 4-Channel LED Output Terminal, Pixel-LED
EL2595 | 1-channel LED constant current terminal
EL2596, EL2596-0010 | 1 Channel LED Strobe Control Terminal
EL26xx | Relay Output Terminals
EL27xx | EtherCAT terminals with digital switching outputs, solid state
EL28xx | 8- / 16-Channel Digital HD Output Terminals
EL2869 | 16-Channel Digital Output Terminal, 24 V DC, 0.5 A, with channel diagnostics
EL30xx | Analog Input Terminals (12 bit)
EL31xx | Analog Input Terminals (16 bit)
EL3182 | 2 Channel Analog Input Terminal (4...20 mA), single-ended, 16 bit, HART
EL32xx | Analog Input Terminals RTD (Pt100, Pt1000, ...)
EL3204-0162 | 4-channel analog input terminal, 2 x Pt100 (RTD) and 2 x -10...+10 V, 12 bit, single-ended
EL3255 | 5 Channel Potentiometer Measurement with Sensor Supply
EL331x-00x0 | Analog Thermocouple Input Terminals (open-circuit recognition, 1, 2, 4 ch.)
EL3351 | 1 Channel Analog Resistor Bridge Terminal (strain gauge)
EL3356-00x0 | 1 Channel Input Terminal, Precise Resistor Bridge (strain gauge)
EL3403-0xxx | 3-Phase Power Measurement Terminal
EL34x3 | 3-Phase Power Measurement Terminal
EL34xx | 3-phase energy and power measurement terminals
EL3632 | 2 Channel Analog Input Terminal for Condition Monitoring (IEPE)
Foreword
Product description
Basics communication
Mounting and wiring
Instructions for ESD protection
Explosion protection
UL notice
Installation on mounting rails
Installation instructions for enhanced mechanical load capacity
Positioning of passive Terminals
Connection
LEDs and connection
Disposal
Commissioning
Error handling and diagnostics