Industrial PC
Fieldbus Components
Bus Coupler
BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals
BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP
BK51x0
BK52x0 and LC5200 | Bus Coupler for DeviceNet
Foreword
Product overview
Basic Function Principles
Mounting and wiring
Instructions for ESD protection
Dimensions
Installation on mounting rails
Power supply, potential groups
Electrical isolation
DeviceNet connection – pin assignment
Bus cable lengths and pin assignment
ATEX - Special conditions (standard temperature range)
ATEX - Special conditions (extended temperature range)
Continuative documentation for ATEX and IECEx
Parameterization and Commissioning
Appendix
BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet
BK9053 and BK9103 | Bus Coupler for PROFINET
BK9055 and BK9105 | Bus Coupler for EthernetIP
BK9500 - Bus Coupler for USB
EK1000 | EtherCAT TSN Coupler
EK110x-00xx, EK15xx | EtherCAT Bus Coupler
EKM1101 | EtherCAT Coupler with ID switch and diagnostics
EK1110, EK1110-0008 | EtherCAT Extension
EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection
EK112x, EK15xx | EtherCAT Junctions
EK1300 | EtherCAT P Coupler
EK1310 | 1-port EtherCAT P extension with feed-in
EK1322 | 2-port EtherCAT P junction with feed-in
EK18xx | EtherCAT Bus Coupler
EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals
EK9000 | Ethernet Modbus Bus Coupler for EtherCAT
EK9300 | PROFINET Bus Coupler for EtherCAT Terminals
EK9320 | PROFINET Bus Coupler for EtherCAT Terminals
EK9500 | Ethernet/IP - Bus Coupler for EtherCAT Terminals