Industrial PC

Embedded-PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules


EtherCAT Box / I/O-Link Box / Fieldbus Box / Fieldbus Modules


EtherCAT Terminals


EtherCAT-plug-in-modules



EtherCAT System Documentation



Infrastructure for EtherCAT/Ethernet



EJ110x-00xx - EtherCAT coupler



EJ1008 | 8-channel digital input module 24 V DC, 3 ms




Foreword





Notes on the documentation





Safety instructions





Intended use





Signal distribution board





Documentation issue status





Guide through documentation





Marking of EtherCAT plug-in modules




System overview




Product overview




Installation of EJ modules




EtherCAT basics




Commissioning




Appendix



EJ1122 | 2-port EtherCAT junction



EJ1128 | 8-Channel Digital Input Module 5 V DC / 3,3 V DC



EJ18xx | 16-Channel digital input modules



EJ2008 | 8-Channel Digital Output Module 24 V DC, 0.5 A



EJ2128 | 8-Channel digital output module 5 V DC / 3.3 V DC



EJ2502 | 2-Channel pulse width module 24 V DC



EJ2521-0224 - 1-channel pulse train output module 24 V DC



EJ28x9 - 16-Channnel digital output modules 24 V DC, 0.5A



EJ30xx | Analog Input modules 12 Bit



EJ31xx - Analog Input Modules (16 Bit)



EJ32xx - 2-, 4-Channel Analog Input Modules PT100 (RTD)



EJ3255 | 5-Channel input module, potentiometer measurement with sensor supply



EJ3318 | 8-channel thermocouple input with open-circuit recognition



EJ40xx | Analog Output Modules (12 Bit)



EJ41xx | Analog Output Modules (16 Bit)



EJ5002 | SSI encoder interface



EJ5101 | Incremental encoder interface



EJ5151 | Incremental Encoder Interface



EJ6002 - Serial Interface Module



EJ6224 - IO-Link modules



EJ7031, EJ7041-0052 - Stepper motor modules



EJ7047 - Stepper motor module, vector control



EJ7211-0010 - Servomotor rmodule for OCT, 48 V DC, 4.5 A (Irms)



EJ7342 - 2-channel DC motor output stage 50 V DC, 3.5A



EJ9001 | Placeholder module



EJ9400 | Power supply plug-in module for E-bus, 2.5 A



EJ9404 | Power supply plug-in module for E-bus, 12 A



EJ9505 | Power supply plug-in module 5 V DC



EJ9576 - Brake chopper module



EJ8xxx - Signal-Distribution-Board for standard EtherCAT plug-in modules


Fieldbus Cards and Switches


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

Application Notes

Search

News

Home