EJ110x-00xx | EtherCAT coupler
EJ1008 | 8-channel digital input module 24 V DC, 3 ms
EJ1122 | 2-port EtherCAT junction
EJ1128 | 8-Channel Digital Input Module 5 V DC / 3,3 V DC
EJ1254 | 4-channel digital input module 24 V DC, filter 1 µs, with timestamp
EJ18xx | 16-Channel digital input modules
EJ2008 | 8-Channel Digital Output Module 24 V DC, 0.5 A
EJ2128 | 8-Channel digital output module 5 V DC / 3.3 V DC
EJ2262 | 2-Channel digital Output, 24 V DC, 0.5 A, Oversampling
EJ2502 | 2-Channel pulse width module 24 V DC
EJ2521-0224, EJ2522 | Pulse train output module, incremental encoder simulation module
EJ2564 | EtherCAT plug-in module, 4-Channel LED output, 5...48 V DC, 4 A, RGBW, common anode
EJ28x9 | 16-Channnel digital output modules 24 V DC, 0.5 A
EJ30xx | Analog Input modules 12 Bit
EJ31xx | Analog Input Modules 16 Bit
EJ32xx | 2-, 4-channel analog input modules PT100 (RTD)
EJ3255 | 5-Channel input module, potentiometer measurement with sensor supply
EJ3318 | 8-channel thermocouple input with open-circuit recognition
EJ40xx | Analog Output Modules (12 Bit)
EJ41xx | Analog Output Modules (16 Bit)
EJ5002 | SSI encoder interface
EJ5021 | 1-channel-encoder-interface, SinCos, 1 Vpp
EJ5042-0010 | 2-Channel encoder interface, BiSS-C, without sensor supply
EJ5101, EJ5101-0090 | Incremental encoder interface
EJ5112 | 2-Channel incremental encoder interface, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB or 1 x ABC
EJ5151 | Incremental Encoder Interface
EJ6002 | 2-channel serial interface RS232, RS422 or RS485
EJ6070 | EtherCAT plug-in module, License key for TwinCAT 3.1
EJ6080 | Communication interface, memory, 128 kbyte, NOVRAM
Foreword
Notes on the documentation
Safety instructions
Intended use
Signal distribution board
Documentation issue status
Guide through documentation
Marking of EtherCAT plug-in modules
Beckhoff Identification Code (BIC)
Electronic access to the BIC (eBIC)
Certificates
System overview
EJ6080 - Product description
Installation of EJ modules
EtherCAT basics
Commissioning
Appendix
EJ6224, EJ6224-0090 | IO-Link Master
EJ70x1 | Stepper motor modules
EJ70x7 | Stepper Motor Module with incremental encoder, vector control
EJ7211-0010 | Servo motor module for OCT, 48 V DC, 4.5 A (Irms)
EJ7342 | 2-channel DC motor output stage 48 V DC, 3.5 A
EJ7334-0008 | 4-Channel motion interface, DC motor, 24 V DC, 3 A
EJ7411 | 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder
EJ9001 | Placeholder module
EJ9400 | Power supply plug-in module for E-bus, 2.5 A
EJ9404 | Power supply plug-in module for E-bus, 12 A
EJ9505 | Power supply plug-in module 5 V DC
EJ9576 | Brake chopper module
EJ8906-0005 | EJ starter board (EtherCAT plug-in modules not included)
EJ8xxx | Signal-Distribution-Board for standard EtherCAT plug-in modules