Industrial PC
Embedded-PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box / I/O-Link Box / Fieldbus Box / Fieldbus Modules
EtherCAT Terminals
EtherCAT-plug-in-modules
EtherCAT System Documentation
Infrastructure for EtherCAT/Ethernet
EJ110x-00xx - EtherCAT coupler
EJ1008 | 8-channel digital input module 24 V DC, 3 ms
EJ1122 | 2-port EtherCAT junction
EJ1128 | 8-Channel Digital Input Module 5 V DC / 3,3 V DC
EJ18xx | 16-Channel digital input modules
EJ2008 | 8-Channel Digital Output Module 24 V DC, 0.5 A
EJ2128 | 8-Channel digital output module 5 V DC / 3.3 V DC
EJ2502 | 2-Channel pulse width module 24 V DC
EJ2521-0224 - 1-channel pulse train output module 24 V DC
EJ28x9 - 16-Channnel digital output modules 24 V DC, 0.5A
EJ30xx | Analog Input modules 12 Bit
EJ31xx - Analog Input Modules (16 Bit)
EJ32xx - 2-, 4-Channel Analog Input Modules PT100 (RTD)
EJ3255 | 5-Channel input module, potentiometer measurement with sensor supply
EJ3318 | 8-channel thermocouple input with open-circuit recognition
EJ40xx - Analog Output Modules (12 Bit)
EJ41xx- Analog Output Modules (16 Bit)
EJ5002 - SSI Encoder Interface
EJ5101 - Incremental-Encoder-Interface
EJ5151 - Incremental-Encoder-Interface
EJ6002 - Serial Interface Module
EJ6224 - IO-Link modules
Foreword
System overview
Product overview
Installation of EJ modules
Basics communication
EtherCAT basics
EtherCAT devices - cabling - wired
General notes for setting the watchdog
EtherCAT State Machine
CoE Interface
Distributed Clock
Commissioning
Appendix
EJ7031, EJ7041-0052 - Stepper motor modules
EJ7047 - Stepper motor module, vector control
EJ7211-0010 - Servomotor rmodule for OCT, 48 V DC, 4.5 A (Irms)
EJ7342 - 2-channel DC motor output stage 50 V DC, 3.5A
EJ9001 | Placeholder module
EJ9400 | Power supply plug-in module for E-bus, 2.5 A
EJ9404 | Power supply plug-in module for E-bus, 12 A
EJ9505 | Power supply plug-in module 5 V DC
EJ9576 - Brake chopper module
EJ8xxx - Signal-Distribution-Board for standard EtherCAT plug-in modules
Fieldbus Cards and Switches
Fieldbus Accessories
Drive Technology
TwinCAT 3
TwinCAT 2
Application Notes
Search
News
Home