PS1111-2402-0002 | Power supply 24 V DC, 2.5 A, 1-phase, AC 100-240 V
PS1111-2403-0000 | Power supply 24 V DC, 3.8 A, 1-phase, AC 100-240 V
PS1111-2403-0002 | Power supply 24 V DC, 3.8 A, 1-phase, AC 100-240 V
PS1021-2405-0000 | Power supply 24 V DC, 5 A, 1-phase, AC 100-120 V / 200-240 V
PS1011-2410-0000 | Power supply 24 V DC, 10 A, 1-phase, AC 100-240 V
Overview
Foreword
Technical data, mounting, wiring
Application notes
Disposal
Appendix
PS1011-2420-0000 | Power supply 24 V DC, 20 A, 1-phase, AC 100-240 V
PS1061-2405-0000 | Power supply 24 V DC, 5 A, 1 phase, AC 200-240 V
PS1061-2410-0000 | Power supply 24 V DC, 10 A, 1 phase, AC 200-240 V
PS1061-2420-0000 | Power supply 24 V DC, 20 A, 1 phase, AC 200-240 V
PS2001-2405-0000 | Power supply 24 V DC, 5 A, 1 phase, AC 100-240 V
PS2001-2410-0000 | Power supply 24 V DC, 10 A, 1 phase, AC 100-240 V
PS2001-2420-0000 | Power supply 24 V DC, 20 A, 1 phase, AC 100-240 V
PS2031-2410-0000 | Power supply 24 V DC, 10 A, 3 phase, AC 100-240 V
PS2001-4810-0000 | Power supply 48 V DC, 10 A, 1 phase, AC 100-240 V
PS2001-2410-1001 | Power supply 24 V DC, 10 A, 1-phase, AC 100-240 V, EtherCAT
PS2001-2420-1001 | Power supply 24 V DC, 20 A, 1-phase, AC 100-240 V, EtherCAT
PS2001-4810-1001 | Power supply 48 V DC, 10 A, 1-phase, AC 100-240 V, EtherCAT
PS3001-2410-0001 | Power supply 24 V DC, 10 A, 1 phase
PS3001-2420-0001 | Power supply 24 V DC, 20 A, 1 phase
PS3011-2440-0000 | Power supply 24 V DC, 40 A, 1 phase
PS3011-4820-0000 | Power supply 48 V DC, 20 A, 1 phase
PS3031-2420-0001 | Power supply 24 V DC, 20 A, 3 phase
PS3031-2440-0000 | Power supply 24 V DC, 40 A, 3 phase
PS3031-4810-0001 | Power supply 48 V DC, 10 A, 3 phase
PS3031-4820-0000 | Power supply 48 V DC, 20 A, 3 phase
PS9011-2420-0001 | Buffer Module 24 V DC, 20 A, 200 ms
PS9011-2440-0000 | Buffer Module 24 V DC, 40 A, 160 ms
PS9031-4820-0001 | Buffer Module 48 V DC, 20 A, 100 ms
PS9401-2420-0000 | Redundancy Module 12 - 28 V DC, 20 A
PS9401-2440-0000 | Redundancy Module 12 - 28 V DC, 40 A
PS9421-4840-0000 | Redundancy Module 24 - 56 V DC, 40 A
PS9711-2410-0000 | DC/DC Converter 24 V / 24 V, 10 A, 240 W
PS9731-2410-0000 | DC/DC Converter 48 V / 24 V, 10 A, 240 W
PS9771-2440-0000 | DC/DC Converter 475-750 V / 24 V, 40 A, 960 W
KS2000: Configuration and diagnostic software
SCT0xxx | Coil current transformers
SCT1xxx | Mini ring-type current transformer
SCT2xxx | Ring-type current transformer
SCT3xxx | Ring-type current transformer
SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform
SCT6xxx | Split-core current transformers
SCT7xxx | Busbar split-core current transformers
C9900-L100 | License key USB stick for TwinCAT 3.1
CU15x1 | EtherCAT Media Converter (RJ45, LWL, POF, SFP)
CU2508 | Real-time Ethernet port multiplier
ET2000 | Industrial Ethernet Multichannel Probe
ZB8610 | Fan cartridge for EtherCAT and Bus Terminals
Drive Technology
TwinCAT 3
TwinCAT 2
Application Notes
Search
News
Home