Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EPxxxx | Industrial housing
IO configuration in TwinCAT | EtherCAT Box modules
EP1xxx | EtherCAT Box modules with digital inputs
EP1111-0000 | EtherCAT Box with ID switch
EP1122 | 2-port EtherCAT junction
EP1312-0001 | 2-port EtherCAT P junction
EP1518-0002 | EtherCAT Box with 8 digital inputs and 2 counters
EP20xx and EP28xx | EtherCAT Box modules with digital outputs
EP23xx | EtherCAT Box modules with digital inputs and outputs
EP2624-0002 | 4-channel relay output
EP31xx | EtherCAT Box modules with analog inputs
EP3204-0002 and EP3314-0002 | EtherCAT Box Modules for Pt100 (RTD) and for thermocouples
EP3356-0022 | 1-channel precise load cell analysis (resistor bridge), 24 bit
EP3632-0001 | 2-channel interface for Condition Monitoring (IEPE), 16 bit
EP3744-x041 | EtherCAT Box modules with pressure inputs
EP3751-0160 | 3-axis accelerometer
EP3752-0000 | 2 x 3-axis accelerometers
EP4174-0002 | EtherCAT Box with four configurable analog outputs
EP43x4-1002 | 2-channel analog input + 2-channel analog output
EP4374-0002 | EtherCAT Box with analog inputs and outputs
EP4378-1022 | EtherCAT Box with 4 analog inputs, 4 analog outputs, 8 digital inputs/outputs
EP5xxx | EtherCAT Box modules for Angle and Position Measurement
EP6001-0002 | Serial interface RS232 / RS485 / RS422
EP6002-0002 | 2-channel serial interface, RS232 / RS422/RS485
EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1
EP6080-0000 | EtherCAT Box, NOVRAM memory 128 kByte
EP6090-0000 | Display box with navigation switch and operating hours counter
EP6224 and EP6228 | IO-Link Master with protection class IP67
EP7041 | Stepper motor modules
EP7047-1032 | Stepper motor box with incremental encoder and vector control
EP7211-003x | Servomotor modules with OCT
Foreword
EtherCAT Box - Introduction
Product overview
Mounting and cabling
Commissioning
Activate motor output stage
Integrating into a TwinCAT project
Start-up and parameter configuration
Integration into the NC configuration
Settings with the Drive Manager
Settings in the CoE register
NC settings
Commissioning without NC, status word/control word
Settings for the automatic configuration
Configure end position monitoring
Homing
Touch Probe
Drive profiles
Operation modes
Process data MDP 742
DS402 process data
Object description (MDP 742)
Object description (DS402)
Appendix
EP7342-0002 | 2-channel DC motor output stage 48 V DC, 3.5 A
EP7402 | 2-channel motor controller box for roller conveyor systems
EP8309-1022 | Multi-functional I/O box
EP9128-0021 | EtherCAT Junction with protection class IP67
EP9208-1035 | Distribution box
EP92x4-0023 | Power Distribution for EtherCAT Box modules
EP9224-0037 | Power distribution box ENP to EtherCAT P
EP9300-0022 | PROFINET RT EtherCAT Box
EP9521-0020 | EtherCAT media converter, optical fibre/copper (multimode), IP67
EP9576-1032 | Brake chopper box
EPPxxxx | Industrial housing
EQxxxx | Stainless steel housing
ERxxxx | Zinc die-cast housing