EJ110x-00xx | EtherCAT coupler
EJ1008 | 8-channel digital input module 24 V DC, 3 ms
EJ1122 | 2-port EtherCAT junction
EJ1128 | 8-Channel Digital Input Module 5 V DC / 3,3 V DC
EJ1254 | 4-channel digital input module 24 V DC, filter 1 µs, with timestamp
EJ18xx | 16-Channel digital input modules
EJ2008 | 8-Channel Digital Output Module 24 V DC, 0.5 A
EJ2128 | 8-Channel digital output module 5 V DC / 3.3 V DC
EJ2262 | 2-Channel digital Output, 24 V DC, 0.5 A, Oversampling
EJ2502 | 2-Channel pulse width module 24 V DC
EJ2521-0224, EJ2522 | Pulse train output module, incremental encoder simulation module
EJ2564 | EtherCAT plug-in module, 4-Channel LED output, 5...48 V DC, 4 A, RGBW, common anode
EJ28x9 | 16-Channnel digital output modules 24 V DC, 0.5 A
EJ30xx | Analog Input modules 12 Bit
EJ31xx | Analog Input Modules 16 Bit
EJ32xx | 2-, 4-channel analog input modules PT100 (RTD)
EJ3255 | 5-Channel input module, potentiometer measurement with sensor supply
EJ3318 | 8-channel thermocouple input with open-circuit recognition
EJ40xx | Analog Output Modules (12 Bit)
EJ41xx | Analog Output Modules (16 Bit)
EJ5002 | SSI encoder interface
EJ5021 | 1-channel-encoder-interface, SinCos, 1 Vpp
EJ5042-0010 | 2-Channel encoder interface, BiSS-C, without sensor supply
EJ5101, EJ5101-0090 | Incremental encoder interface
EJ5112 | 2-Channel incremental encoder interface, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB or 1 x ABC
EJ5151 | Incremental Encoder Interface
EJ6002 | 2-channel serial interface RS232, RS422 or RS485
EJ6070 | EtherCAT plug-in module, License key for TwinCAT 3.1
EJ6080 | Communication interface, memory, 128 kbyte, NOVRAM
EJ6224, EJ6224-0090 | IO-Link Master
EJ70x1 | Stepper motor modules
EJ70x7 | Stepper Motor Module with incremental encoder, vector control
EJ7211-0010 | Servo motor module for OCT, 48 V DC, 4.5 A (Irms)
Foreword
System overview
EJ7211-0010 - Product description
Installation of EJ modules
Power supply for the EtherCAT plug-in modules
Note on load voltage supply
EJxxxx - dimensions
Installation positions and minimum distances
Minimum distances for ensuring installability
Installation positions
Notes on current measurements using Hall sensors
Codings
Installation on the signal distribution board
Extension options
IPC integration
Disassembly of the signal distribution board
Disposal
EtherCAT basics
Commissioning
Diagnostics - basic principles of diag messages
Appendix
EJ7342 | 2-channel DC motor output stage 48 V DC, 3.5 A
EJ7334-0008 | 4-Channel motion interface, DC motor, 24 V DC, 3 A
EJ7411 | 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder
EJ9001 | Placeholder module
EJ9400 | Power supply plug-in module for E-bus, 2.5 A
EJ9404 | Power supply plug-in module for E-bus, 12 A
EJ9505 | Power supply plug-in module 5 V DC
EJ9576 | Brake chopper module
EJ8906-0005 | EJ starter board (EtherCAT plug-in modules not included)
EJ8xxx | Signal-Distribution-Board for standard EtherCAT plug-in modules