Industrial PC
Fieldbus Components
Bus Coupler
BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals
BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP
BK51x0
BK52x0 and LC5200 | Bus Coupler for DeviceNet
BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet
BK9053 and BK9103 | Bus Coupler for PROFINET
BK9055 and BK9105 | Bus Coupler for EthernetIP
BK9500 - Bus Coupler for USB
EK1000 | EtherCAT TSN Coupler
EK110x-00xx, EK15xx | EtherCAT Bus Coupler
EKM1101 | EtherCAT Coupler with ID switch and diagnostics
EK1110, EK1110-0008 | EtherCAT Extension
EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection
Foreword
System overview
Product description
Basics communication
Installation
Instructions for ESD protection
Installation positions
Mounting on the mounting rail of the signal distribution board
Connection
Positioning of passive Terminals
Power supply and signal transfer on the signal distribution board
EK1110-004x - Connection
EK1110-0043 - Diagnostic LEDs
EK1110-0044 - Diagnostic LEDs
Disposal
Commissioning
Appendix
EK112x, EK15xx | EtherCAT Junctions
EK1300 | EtherCAT P Coupler
EK1310 | 1-port EtherCAT P extension with feed-in
EK1322 | 2-port EtherCAT P junction with feed-in
EK18xx | EtherCAT Bus Coupler
EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals
EK9000 | Ethernet Modbus Bus Coupler for EtherCAT
EK9300 | PROFINET Bus Coupler for EtherCAT Terminals
EK9320 | PROFINET Bus Coupler for EtherCAT Terminals
EK9500 | Ethernet/IP - Bus Coupler for EtherCAT Terminals