Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EtherCAT Terminals
EtherCAT | System Description
Infrastructure for EtherCAT/Ethernet | Technical recommendations and notes for design, implementation and testing
I/O Analog Manual | Notes on I/O components with analog in and outputs
EL1052, EL1054 | Digital Input Terminals for NAMUR sensors
EL10xx, EL11xx | Digital Input Terminals
EL1202, EL125x | Digital Input Terminals (2 and 4 channel, Distributed Clocks)
EL125x, EL2258 | 8 Channel Digital Input/Output Terminal with time stamp
EL1262 | Digital input terminal with oversampling
EL1382 | 2 Channel Digital Input Terminal for Thermistors
EL1502, EL1512 | Up/down Counter 24 VDC
EL17x2-00xx | 2 Channel Digital Input Terminals, 120..230 V
EL18xx | Digital HD Input/Output Terminals
EL20xx, EL2124 | Digital Output Terminals
EL2044 | 4 Channel Digital Output Terminal, 24 V DC, 2 A, with extended diagnostics
EL2068 | 8-Channel Digital Output Terminal, 24 V DC, 0.5 A, with channel diagnostics
EL2202, EL2252 | 2-Channel Digital Output Terminals, 24 V DC, 0.5 A
EL2212 | 2-channel digital output terminal 24…72 V DC with overexcitation, multi-timestamping
EL2262 | 2 Channel Digital Output Terminal with Oversampling
EL2502 | 2 Channel Pulse Width Output Terminal, 24 VDC
EL2502-0005 | 2 Channel Pulse Width Output Terminal, Plastic Optical Fiber
EL2502-0010 | 2 Channel Pulse Width Output Terminal, 24 VDC with Timestamp
EL252x | Pulse Train Output Terminal, Incremental Encoder Simulation Terminal (Pulse Train)
EL2535 | 2 Channel Pulse Width Current Terminal 1 A, 24 VDC
EL2564, EL2564-0010 | EtherCAT Terminals, 4-channel LED output, PWM, RGBW LEDs
EL2574 | 4-Channel LED Output Terminal, Pixel-LED
EL2595 | 1-channel LED constant current terminal
EL2596, EL2596-0010 | 1 Channel LED Strobe Control Terminal
EL26xx | Relay Output Terminals
EL27xx | EtherCAT terminals with digital switching outputs, solid state
EL28xx | 8- / 16-Channel Digital HD Output Terminals
EL2869 | 16-Channel Digital Output Terminal, 24 V DC, 0.5 A, with channel diagnostics
EL30xx | Analog Input Terminals (12 bit)
EL31xx | Analog Input Terminals (16 bit)
EL3182 | 2 Channel Analog Input Terminal (4...20 mA), single-ended, 16 bit, HART
EL32xx | Analog Input Terminals RTD (Pt100, Pt1000, ...)
EL3204-0162 | 4-channel analog input terminal, 2 x Pt100 (RTD) and 2 x -10...+10 V, 12 bit, single-ended
EL3255 | 5 Channel Potentiometer Measurement with Sensor Supply
EL331x-00x0 | Analog Thermocouple Input Terminals (open-circuit recognition, 1, 2, 4 ch.)
Foreword
Product description
EL3311
EL3312
EL3314
EL3314-0002
Introduction
Technical data
Connection
Display, diagnostics
EL3314-0010
EL3314-0020
EL3314-0030
EL3314-0090
EL3314-0092
EL3318
Technology "Temperature measurement with thermocouples
Use of EL33xx in the TwinCAT System Manager
Note on Beckhoff calibration certificates
Start
Basics communication