Product overview

Product overview 1:

Number

Explanation

1

Curved rail

2

Lock

3

Mover

4

LED status display

5

Cover with connection card

6

Straight guide rail with lock

7

Cover with supply

8

Machine bed

9

Straight guide rail without lock

10

Straight module

11

Curved module