Name plate

Name plate 1:

Position

Name

1

Product designation

2

Link / Act status LED

3

Status LED ECAT Run

4

CE conformity

5

UKCA marking

6

EAC marking

7

cURus approval

8

WEEE compliance

9

EtherCAT marking

10

24 V | 4 A power supply status LED

11

48 V | 16 A power supply status LED

12

Firmware and hardware revision

13

XML sensor PCB revision number

14

XML motor PCB revision number

15

BTN number

16

DataMatrix code

17

Date of manufacture - week/year