Overview

Overview 1:

The TwinCAT 3 Analytics Workbench is a TwinCAT 3 engineering product for creating continuous data analyses from various decentralized machine controllers. The configuration of the workbench is integrated into Microsoft Visual Studio® and is designed as a graphical user interface. Many algorithms, such as cycle time monitoring, life count, lifetime and minimum/maximum/mean, are available in a toolbox for configuring the analysis.

For simple visualization of the signal curves, the TwinCAT 3 Analytics Workbench contains the TwinCAT 3 Scope View Professional TE1300: the user can drag and drop the analysis results from the Analytics Configurator into the charting tool to highlight significant points in the data stream. Such markings can be simple minima and maxima, counter values or also the results of a logical operator that logically combines results from the machine controller so that they can be found in the data stream. This allows correlation with other signals in the Scope View to the exact cycle.

The MQTT input data is selected via the TwinCAT Target Browser, where live data and, via the TF3520 TwinCAT 3 Analytics Storage Provider, historical data are also available. Once the created analysis is complete and tested in the graphical editor, this configuration can be converted into readable PLC code with an associated HTML5 dashboard in just a few clicks. The automatically generated PLC code and dashboard can be downloaded directly to a device with TF3550 TwinCAT 3 Analytics Runtime and run there 24/7 in parallel with the actual production machines and provide analysis results. The display via the TwinCAT 3 HMI shows analysis results for machine operators, production managers and/or machine builders, for example.

Overview 2:

Functionality

Compared to the Analytics Service Tool, the Analytics Workbench offers complementary features including code and dashboard generation. All functions of the Service Tool are also included in the Workbench.

Components

Features

TE3500 Analytics Workbench

TE3520 Analytics Service Tool

 

7-Days-Trial

Full License

7-Days-Trial

Full License

 

 

 

 

 

General:

 

 

 

 

Analysis configurator

Overview 3:

Overview 4:

Overview 5:

Overview 6:

Analysis channels

max 5

unlimited

max 5

unlimited

Analysis moduls/ algorithm

max 3

unlimited

max 3

unlimited

Long time records >1h

Overview 7:

Overview 8:

Overview 9:

Overview 10:

Interaction with Scope View

Overview 11:

Overview 12:

Overview 13:

Overview 14:

Storage Provider Recorder

Overview 15:

Overview 16:

Overview 17:

Overview 18:

MQTT

Overview 19: (max 5)

Overview 20:

Overview 21: (max 5)

Overview 22:

Analytics File

Overview 23: (max 5)

Overview 24:

Overview 25: (max 5)

Overview 26:

ADS

Overview 27: (no auto deployment)

Overview 28: (no auto deployment)

Overview 29:

Overview 30:

Data export tool

Overview 31:

Overview 32:

Overview 33:

Overview 34:

Basic data export formats

Overview 35: (max 5)

Overview 36:

Overview 37: (max 5)

Overview 38:

Extended data export formats

Overview 39:

Overview 40:

Overview 41:

Overview 42:

 

 

 

 

 

Analytics Data Scout:

 

 

 

 

Load data

Overview 43:

Overview 44:

Overview 45:

Overview 46:

Toolbar snipping buttons

Overview 47:*

Overview 48:

Overview 49:*

Overview 50:

Export data to Analytics File

Overview 51:

Overview 52:

Overview 53:

Overview 54:

 

 

 

 

 

Deploy Runtime:

 

 

 

 

Deploy Wizard

Overview 55:

Overview 56:

/

/

Add PLC Code to existing Sln

Overview 57:

Overview 58:

/

/

Merge PLC Code

Overview 59:

Overview 60:

/

/

Auto Create Bootproject

Overview 61:

Overview 62:

/

/

Auto Activate Runtime

Overview 63:

Overview 64:

/

/

Stream Results

Overview 65:

Overview 66:

/

/

HMI Dashboard

Overview 67: (defaults)

Overview 68:

/

/

Reset Algorithm in PLC Code

Overview 69:

Overview 70:

/

/

 

 

 

 

 

Reporting Integration:

 

 

 

 

24/7-Reporting with Reporting Algorithm

Overview 71:

Overview 72:

/

/

On-Demand-Reporting

 

 

 

 

Adding Additional Information

Overview 73:(max 1)

Overview 74:

Overview 75:(max 1)

Overview 76:

Select specific Analytics Information

Overview 77:

Overview 78:

Overview 79:

Overview 80:

 

 

 

 

 

Overview 81:

Full support

Overview 82:

No support

/

No feature of this product

*

By existing TE1300 Scope Professional full support