Control theme

A control theme defines the properties for all instances of a control. The control theme is defined for each theme in the theme editor at project level.

Control theme 1:

The following steps are required to create a Control theme:

1. First, the control type must be selected in the theme editor. In the upper screenshot the control type Button was selected.
2. After selecting the control type, select the attribute from the respective changeable attributes.
3. Drag and drop the attribute onto the large area for the attribute properties in the center of the editor.
4. You can define any number of additional attributes for the control type.

Control types that contains defined attribute properties are shown in bold font. To change the attribute properties for a control type at a later stage, select the respective control type again. The existing configurations are then automatically displayed in the center of the theme editor. A property that has already been configured can be deleted by selecting it and then pressing the Delete key.

Control theme 2:

To display the attribute properties of the Control theme, the attribute must not be explicitly set at the control. The control colors must be set to Theme.