LineGraphDescription dialog
The settings of the graphs and their assignment to the individual symbols that are to be displayed in the TrendLineChart can be changed with this dialog.
Items | List of all objects added |
|---|---|
| Delete the selected object |
| Change the object order (top = left) |
| Add a new object |
Properties | Settings for the Y-axis assignment selected under "Elements" |
Symbol | Selection of the historicized symbol |
Y-axis Id | Selection of the Y-axis with which the symbol is to be connected |
Line width | Definition of the line width of the graph |
Point dot | Selecting whether the individual data points are to be marked |
Point dot radius | Definition of the radius of the data points |
Point dot stroke width | Definition of the width of the dotted line |
Point dot in stopmode | Selection of whether the individual data points are to be drawn when the display is stopped in the trend element. |
Legend name | Definition of the legend name. |
Scale factor | Definition of the scale factor. |