TwinCAT HMI Toolbar

The TwinCAT HMI Engineering supplies its own toolbar for Visual Studio that offers fast access to important functions. You can activate the toolbar in Visual Studio under View\Toolbars.

TwinCAT HMI Toolbar 1:

The toolbar provides the following options:

TwinCAT HMI Toolbar 2:

TwinCAT HMI Toolbar 3:

TwinCAT HMI Toolbar 4: Publish to HMI server

TwinCAT HMI Toolbar 5: Edit publishing profile

TwinCAT HMI Toolbar 6: Cancel publishing

TwinCAT HMI Toolbar 7: Bring to front

TwinCAT HMI Toolbar 8: Send to back

TwinCAT HMI Toolbar 9: Bring one level forward

TwinCAT HMI Toolbar 10: Send one level backward

TwinCAT HMI Toolbar 11: Same height

TwinCAT HMI Toolbar 12: Same width

TwinCAT HMI Toolbar 13: Insert horizontal intermediate space

TwinCAT HMI Toolbar 14: Insert vertical intermediate space

TwinCAT HMI Toolbar 15: Swap

TwinCAT HMI Toolbar 16: Align left

TwinCAT HMI Toolbar 17: Align horizontally central

TwinCAT HMI Toolbar 18: Align right

TwinCAT HMI Toolbar 19: Align top

TwinCAT HMI Toolbar 20: Align vertically central

TwinCAT HMI Toolbar 21: Align bottom

TwinCAT HMI Toolbar 22: Show developer tools

TwinCAT HMI Toolbar 23: Manage TwinCAT HMI packages

TwinCAT HMI Toolbar 24: Toggle Highlight Container visibility

TwinCAT HMI Toolbar 25: Toggle LiveView's mode