Permissions system

You can issue user group-specific permissions at three levels in the permissions system of the TwinCAT HMI User Management.

  1. The control level represents the client-side permissions system of the TwinCAT HMI Framework. This is a manipulation of the user interface through the hiding of controls or the deactivation of their functions, depending on which group(s) the logged-in user belongs to.
  2. The symbol level controls the user group-specific access to server symbols (mapped symbols).
  3. The file level enables the user group-specific access to the files made available by the TwinCAT HMI Server.
Permissions system 1:

While level one is purely a manipulation of the user interface on the client side, the second and third levels offer real data security on the server side.

Permissions system 2:

In order to be able to configure the rights of the system user groups at the individual levels, you have to activate Advanced Mode in the TwinCAT HMI Configuration window.