TwinCAT HMI Configuration

The Configuration window is the central configuration window in the TwinCAT HMI. It offers an overview of all elements in the project and enables the configuration of these elements. Furthermore, the user management and all data types can be configured via the window.

TwinCAT HMI Configuration 1:

The Configuration window contains a toolbar (1), a search bar (2), a project element explorer (3) and a display area (4).

Depending on the node selected, various buttons are available in the toolbar in the right-hand explorer:

TwinCAT HMI Configuration 2: Refresh: This button refreshes the Configuration window.

TwinCAT HMI Configuration 3: Create Internal Symbol: This button adds a new internal symbol to the project.

TwinCAT HMI Configuration 4: Create Localized Symbol: This button adds a new localized key to the language tables in the project.

TwinCAT HMI Configuration 5: Create Server Symbol: This button adds a new symbol to the server.

TwinCAT HMI Configuration 6: Map Symbol: This button maps a server symbol.

TwinCAT HMI Configuration 7: Unmap Symbol: This button removes a mapping from a symbol.

TwinCAT HMI Configuration 8: Add User: This button adds a new user to the user management.

TwinCAT HMI Configuration 9: Add Group: This button adds a new user group to the user management.

TwinCAT HMI Configuration 10: Collapse All: This button collapses all expanded folders.

TwinCAT HMI Configuration 11: Automap Symbols: This button activates the automatic mapping of symbols. If the button is activated the symbol is automatically mapped in the background. If the button is deactivated the Dialog Map symbol appears; a mapping for the symbol can be assigned in this dialog.

TwinCAT HMI Configuration 12: Show advanced Items: This button shows all configuration options and is intended for power users.

TwinCAT HMI Configuration 13: Toggle all On-/Offline: This button switches the state of all symbols between online and offline. No communication takes place with the server in the offline state.

TwinCAT HMI Configuration 14: Show live values for mapped symbols: This button shows live values from the PLC for mapped symbols in the Configuration window.

TwinCAT HMI Configuration 15: Edit permissions: This button opens the permissions management for the project elements.

The Configuration window can interact with the Properties window by drag-and-drop.

TwinCAT HMI Configuration 16: