Licenses

To use the functions of the TE1410 interface for MATLAB®/Simulink®, a TE1410 license is required on the MATLAB® PC.

From the MATLAB® PC, you can connect to an unlimited number of target platforms. No additional runtime licenses are required for using the TE1410 on the target platforms.

If you do not have a TE1410 license, you can use the software as a demo version.

Licenses 1:

No 7 days trial license

A 7-day trial license with full functionality is not available for this product.

Restrictions in the demo version

When using the demo version, appropriate warnings are displayed to the user.

For ADS in Simulink®: after 30 minutes, the simulation ends with an error message. The simulation must be restarted. In addition, the number of ADS symbols for reading or writing is limited to 4.

For ADS in MATLAB®: after 30 minutes of runtime, the created port object goes into an error state. MATLAB® must be restarted to resume 30 minutes of testing. There is no limitation regarding the ADS symbols in this case.