System requirements

The following system requirements must be fulfilled for proper functioning of the TwinCAT 3 Scope View.

Supported operating systems

Windows Embedded Standard 7, Windows 7, Windows 10

TwinCAT

Minimum is TwinCAT 3 ADS.

.NET Framework

.NET Framework 4.7.2 is required.

The TwinCAT 3 Scope Base is installed together with TwinCAT 3 XAE. The further product levels and features are enabled by licensing. If you use a newer Scope version outside a TwinCAT 3 XAE update, or if you want to install the Scope in stand-alone mode on a PC without TwinCAT 3 Engineering, you can download the corresponding setup file from the internet.

Scope View can be licensed as a full version or as a 7-day test version. For limitations of the test version, please refer to the product overview page.