Beckhoff PLC Function Blocks
Name | Function |
|---|---|
Write a value of type byte (8 Bit). | |
Write several values (array) of type byte (8 bit). | |
Read a value of type byte (8 Bit). | |
Write a value of type integer (16 Bit). | |
Write several values (array) of type integer (16 bit). | |
Read a value of type integer (16 Bit). | |
Write a value of type real (32 Bit). | |
Read a value of type real (32 Bit). | |
Read the Client conntection state |