NT_StartProcess

The function block NT_StartProcess can be used to start a Windows application from the PLC. The function block can also be used to run applications on a remote PC.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
PATHSTR : T_MaxString;
DIRNAME : T_MaxString;
COMNDLINE : T_MaxString;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer on which the application is to be started can be specified here. For the local computer an empty string may be specified. |
PATHSTR | T_MaxString | The full path to the application that is to be run, in the form of a string (e.g. "C:\WINNT\NOTEPAD.EXE" ). |
DIRNAME | T_MaxString | Working directory of the application to be executed as a string (e.g.: "C:\WINNT"). |
COMNDLINE | T_MaxString | Command line parameters (e.g.: "win.ini"). |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | ADS error number, | Returns the error code, if the ERR output is set. |
Example:
NT_StartProcess1 : NT_StartProcess;
NT_StartProcess_Busy : BOOL;
NT_StartProcess_Err : BOOL;
NT_StartProcess_ErrId : UDINT;
StartProcess : BOOL;
Tmout : TIME;

Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (WES7/Win7/Win10: TC RT x86/x64, WEC6/7: TC RT x86, WEC7: TC CE7 ARMV7, TC/BSD: TC RT x64) | Tc2_Utilities (System) |