Position lag monitoring | Software limit switches | Axis position monitoring | Manual mode offset limits |
Axis filters | Oscillating axis | Axis coupling via HLI | Parameterizing the DRIVE command |
Improved Position Control | | | |
M/H Functions | Coordinate systems and offsets | Axis collision monitoring | Block search |
Forward and backward on path | Real time status information of CNC | Syntax check | External tool management |
Gantry operation | CNC Program encryption | ADS Access on CNC | Workspace/ protection space monitoring |
Jog of path | Contour visualization | Data Streaming | Online tool compensation |
Exporting V.E. variables | File Caching | Decoder block ahead | Friction compensation |
Delete distance to go | Service Interface | Advance calculation | FIR filter |
Contour look-ahead | Insert stop command | Dynamic limitation of axis position | |
Velocity smoothing | | | |
Dynamic characteristics | Feedforward control | | |
Homing | Single step mode | Distance control | Skipping of NC blocks |
Error management | Driving on fixed stop | Diagnosis upload | |
Spindle | Spindle operation modes | Turning functions | |