Ordering standard licenses

TwinCAT 3 standard licenses are always linked to specific hardware. This is usually a TwinCAT 3 license dongle (EL6070 License Key Terminal or C9900-L100 license key USB stick).

In principle it is also possible to tie a TwinCAT 3 license to a specific Beckhoff IPC. However, this has the severe disadvantage that, if an IPC is replaced, the TwinCAT 3 licenses are no longer valid for the new IPC. If, on the other hand, the TwinCAT 3 licenses are tied to a TwinCAT 3 license dongle, the IPC can easily be replaced. In addition, only the IPC (without licenses) does have to be kept in stock for service purposes.

Ordering standard licenses 1:

TwinCAT 3 licenses for non-Beckhoff IPCs

If you use an IPC from a manufacturer other than Beckhoff (TwinCAT 3 platform level >= 90), a TwinCAT 3 license dongle is always required for licensing TwinCAT 3.

Ordering standard licenses 2:

Several system IDs

A TwinCAT 3 license dongle has no platform level of its own. This is dependent on the platform level of the connected computer. Since the platform level of the computer goes into the system ID of the dongle, a TwinCAT 3 license dongle can have several system IDs.

See also: System ID of TwinCAT 3 license dongles

Ordering TwinCAT 3 standard licenses with and without preactivation

To enable unambiguous assignment of TwinCAT 3 licenses for preactivation and the required licensing platform (dongle or IPC) in the order, please note the following when ordering:

Ordering TwinCAT 3 licenses with license instances

The vast majority of TwinCAT 3 licenses are so-called "CPU licenses". This means that only one license is required (and allowed) per control computer. Example: TC1200 (PLC).

However, some TwinCAT 3 licenses may be required more than once on a control computer, for example client access licenses for the TwinCAT HMI (TF2000).

Depending on the product, these are offered individually or in bundles, e.g. in a pack of 5.

However, for technical reasons, this pack of 5 is a CPU license (with 5 license instances included), and thus may only be activated once per system. (With the current TwinCAT license technology, a license instance may not contain further license sub-instances; the "main license" must therefore be a CPU license.)

This means that the same packs may not be activated more than once on a system.

Example:

13 HMI Client Access licenses are required. For example, you can activate these as one pack of 10 + one pack of 3 each, but not as 2 x pack of 5 + 1 x pack of 3.

Ordering option for Beckhoff Industrial PCs and Embedded PCs:
Pre-installation of the TwinCAT 3 runtime

For Beckhoff IPCs, simply add the "TC1000-1000" ordering option:

TC1000-1000    pre-installation of the TwinCAT 3 Runtime

For Beckhoff Embedded PCs of the CX series, the pre-installation of the TwinCAT 3 Runtime is ordered differently. In order to determine whether a Beckhoff Embedded PC of the CX series should contain a pre-installed TwinCAT 3 Runtime (XAR), the last digit of the order number for the CX must be "5".

Example:

CX5120-0125 = Beckhoff IPC with pre-installed TwinCAT 3 runtime

Ordering standard licenses 3:

TwinCAT 3 licenses always have to be ordered separately. They are not automatically included in the preinstalled TwinCAT 3 runtime.