Beckhoff volume system ID

With a TwinCAT 3 volume license a Beckhoff IPC or TwinCAT 3 license dongle is assigned a unique, customer-specific volume ID, in addition to the system ID. The volume system ID is assigned to the individual volume license for a particular customer, and the unique licensing reference refers to precisely this volume license for this customer. The volume system ID includes the volume ID of the corresponding volume license, the platform level of the IPC, the device type (IPC/dongle) and other components.

Displaying the volume system ID in the TwinCAT 3 development environment (XAE)

In TwinCAT 3 Engineering the volume system ID of a TwinCAT 3 license dongle is displayed in the License Device tab of the license manager. To open the license manager, double-click on License in the SYSTEM subtree of the Solution Explorer.

Beckhoff volume system ID 1:

Displaying the volume system ID in the TwinCAT 3 Runtime (XAR)

In the TwinCAT 3 Runtime (XAR), the volume system ID of an IPC that was produced for a volume license is displayed next to the system ID of the IPC by right-clicking on the TwinCAT 3 icon in the taskbar and then clicking on the About menu item in the About TwinCAT System window that opens.

Under TwinCAT version 3.1 Build 4020, display of the system ID of the TwinCAT 3 license dongle in the TwinCAT 3 Runtime is not yet available.