License Response File

License Response Files are not detected

The License Response File for TwinCAT 3 is located in the following directories:

License folder up to TwinCAT Build 4024 (inclusive): c:\TwinCAT\3.1\target\license

License folder as of TwinCAT Build 4026: c:\ProgramData\Beckhoff\TwinCAT\3.1\license

Windows Embedded Compact (Windows CE): \Hard Disk\TwinCAT\3.1\target\license

TwinCAT/BSD: /usr/local/etc/TwinCAT/3.1/target/license/

Beckhoff RT Linux® (only from TwinCAT Build 4026): /etc/TwinCAT/3.1/target/license/

This directories may contain one or several License Response files; ideally, it should only contain License Response files that match the respective system (see: System ID).

License Response Files that are not currently required can be moved into a subfolder of this directory, for example, where TwinCAT 3 will no longer detect them.

Carry out the following actions if the TwinCAT 3 licenses cannot be detected correctly:

Example: System ID and platform level do not match.

License Response File 1:

If you are using a TwinCAT 3 license dongle, check whether the license dongle is set as "License Device".

The system ID of the TwinCAT 3 license dongle is shown on the License Device tab in the TwinCAT 3 license manager.

License Response File 2:

The license won't work on this system if the platform level in the license file is lower than the platform level for the IPC!

License Response File 3:

Several system IDs

A TwinCAT 3 license dongle has no platform level of its own. This is dependent on the platform level of the connected computer. Since the platform level of the computer goes into the system ID of the dongle, a TwinCAT 3 license dongle can have several system IDs.

See also: System ID of TwinCAT 3 license dongles