"Index offset" specification for encoder functions (Index group 0x5200 + ID)

Index-Offset (Hex)

Access

Group type

Data type

Phys. unit

Definition range

Description

Remarks

0x0000001A

Write

every

{

 

 

Set actual position encoder/axis

Base Unit

UINT32

ENUM

s. appendix

Actual position type (s. appendix)

REAL64

mm

±∞

Actual position for encoder/axis

Caution when using!

}

 

 

 

0x0000001B

Write

every

VOID

 

 

Re-initialization of the actual encoder position

Note: Takes effect for reference system „ABSOLUTE MULTITURN RANGE (with single overflow)“ and „ABSOLUTE SINGLETURN RANGE (with single overflow)“.

NEW from TC3

 

 

 

 

 

 

 

 

0x00000200

Write

Function group "TouchProbeV2":

- SERCOS/SoE,
- EtherCAT/CoE (CANopen DS402)
- SoftDrive (TCom),
- MDP 511 (EL5101, EL5151, EL5021, EL7041, EL7342)

{

 

 

Activate "Touch Probe" (external latch)

Only for SAF-port 501

UINT32

1

[1,2,3,4]

Probe unit (probe 1, 2, 3, 4)

UINT32

1

[0,1]

Signal edge (0=rising edge, 1=falling edge)

UINT32

1

[1,2]

Probe mode (1=single, 2=continuous, ...)

UINT32

1

[1,2,3,4; 128,129]

Signal source (1=input 1, 2=input 2, ...)

UINT32

 

 

Reserved

UINT32

 

 

Reserved

} 24 bytes

 

 

 

0x00000201

Write

KL5101,SERCOS,AX2xxx,PROFIDrive

VOID

 

 

Activate  "External Latch" or activate "measuring probe function" (typically rising edge)

 

0x00000201

Write

CANopen

UINT32[4]

 

 

Activate  "External Latch" 1 to 4 or activate "measuring probe function" 1 to 4 (typically rising edge)

 

0x00000202

Write

KL5101,SERCOSAX2xxx,PROFIDrive

VOID

 

 

Activate "external latch" or activate "measuring probe function" (falling edge)

 

0x00000202

Write

CANopen

UINT32[4]

 

 

Activate "external latch" 1 to 4 or activate "measuring probe function" 1 to 4 (falling edge)

 

0x00000205

Write

Function group "TouchProbeV2":

- SERCOS/SoE,
- EtherCAT/CoE (CANopen DS402)
- SoftDrive (TCom),
- MDP 511 (EL5101, EL5151, EL5021, EL7041, EL7342)

{

 

 

Deactivate "touch probe" (external latch)

Only for SAF-port 501

UINT32

1

[1,2,3,4]

Probe unit (probe 1, 2, 3, 4)

UINT32

1

[0,1]

Signal edge (0=rising edge, 1=falling edge)

UINT32

 

 

Reserved

UINT32

 

 

Reserved

UINT32

 

 

Reserved

UINT32

 

 

Reserved

} 24 bytes

 

 

 

0x00000205

Write

KL5101,SERCOS,AX2xxx,PROFIDrive

VOID

 

 

Deactivate "external latch" or deactivate "measuring probe function"

 

0x00000205

Write

CANopen

UINT32[4]

 

 

Deactivate "external latch" or deactivate "measuring probe function"

 

 

 

 

 

 

 

 

 

0x00000210

Write

KL5101,SERCOS,AX2xxx,PROFIDrive

REAL64

e.g. mm

±∞

Set "External latch event" and "External latch position"

Only for EtherCAT: