DC-OK relay contact

This feature monitors the output voltage on the output terminals.

Threshold voltage

typ. 21V (fixed)

Contact closes

As soon as the output voltage reaches 21V.

Contact opens

As soon as the output voltage falls below 21V.

Contact ratings

Maximal 60Vdc 0.3A, 30Vdc 1A, 30Vac 0.5A, resistive load

Minimal permissible load 1mA at 5Vdc

Isolation voltage

See the dielectric strength table in the chapter “Dielectric strength

DC-OK relay contact 1:
Behavior of the DC-OK relay contact