Environment
Environment | |||
---|---|---|---|
Operating temperature | -25°C to +70°C | The operational temperature is the ambient or surrounding temperature and is defined as the air temperature 2cm below the device. | |
Storage temperature | -40°C to +85°C | For storage and transport | |
Output derating | 3.2W/°C | Between +45°C and +60°C | |
The derating is not hardware controlled. The customer must take care by himself to stay below the de-rated current limits in order not to overload the unit. |
| ||
Humidity | 5 to 95% r.h. | According to IEC 60068-2-30 | |
Atmospheric pressure | 110-47kPa | See Fig. below for details | |
Altitude | Up to 5000m | See Fig. below for details | |
Degree of pollution | 2 | According to IEC 62477-1, not conductive | |
Vibration sinusoidal | 2-17.8Hz: ±1.6mm; | According to IEC 60068-2-6 | |
Shock | 30g 6ms, 20g 11ms | According to IEC 60068-2-27 | |
Shock and vibration are tested in combination with DIN-Rails according to EN 60715 with a height of 15mm and a thickness of 1.3mm and standard orientation. | |||
Audible noise | Some audible noise may be emitted from the power supply during no load, overload or short circuit. |