Lifetime expectancy

The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer. The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h).

Any number exceeding this value represents a calculated theoretical lifetime which can be used to compare devices.

 

Input 48Vdc

 

Lifetime expectancy

275 000h

At 24V, 5A and 40°C

117 000h

At 24V, 10A and 40°C

70 000h

At 24V, 12A and 40°C

788 000h

At 24V, 5A and 25°C

327 000h

At 24V, 10A and 25°C

197 000h

At 24V, 12A and 25°C